Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
 
 
 
 

High current circuit breakers

 
 
  

High current Circuit Breakers Multi-applications
Circuit-breakers, switches, source inverters … Masterpact covers all continuity of supply and energy availability applications. its high performance, even for 1000 V or 400 Hz applications, is suitable for all kinds of uses, even the most specific. Masterpact's range of communicating control units allows it to be integrated into all communication, architectures, therefore making it easier to run and maintain the installations.

A flexible and upgradeable solution
As the world moves on, business changes and installations follow suit, Masterpact keeps up to date due to its:
- ongoing performance (up to 5 performance levels)
- size rationalisation with volume optimisation (Masterpact NT has the smallest dimensions in the world)
- control units that can be interchanged on site to enable the protection devices and associated measurements to be upgraded
- standardised connections (single size connecting pads, a single 115 mm connection centreline, etc.)

Safe installations
The patented filtered disconnect device absorbs the energy released during a power shut-off, which limits the stress within the installation and the pollution outside.

High current air circuit-breakers

> High Circuit Breakers from 630 to 1600 A Masterpact NT
> High Circuit Breakers from 800 to 6300 A Masterpact NW
> High Circuit Breakers from 800 to 5000 A Masterpact NT/NW UL 489 listed
> High current air circuit breakers 630 to 4000A Masterpact NT - NW Navy
> Ultra Rapid Circuit breakers 5000 and 6000A Masterpact UR