Select a country
Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
Electrical Distribution
 
 
 

Low Voltage Circuits-breakers

 
 
Moulded Circuit Breakers     

Molded Circuit Breakers
A very wide range of applications

AC, DC 1000 V, 400Hz distribution protection, motor protection, continuity of supply, energy availability… the applications covered by MCB are extensive. Compact is quite simply a guaranteed high-performance installation compliance with international standards and local certifications.

 High current Circuit Breakers     

High current Circuit Breakers Multi-applications
Circuit-breakers, switches, source inverters … Masterpact covers all continuity of supply and energy availability applications. its high performance, even for 1000 V or 400 Hz applications, is suitable for all kinds of uses, even the most specific. Masterpact's range of communicating control units allows it to be integrated into all communication, architectures, therefore making it easier to run and maintain the installations.