Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
Electrical Distribution
     
     
     

    Systems approach

    MV switchboard system

     
     
        MV switchboard system up to 52 kV: A wide range of easy-to-use compact cubicles and switchgears Example : SM6
    The SM6 system supports all possible MV substation and network configurations.
    It meets all the requirements with respect to continuity of supply and energy availability from 1 to 36 kV, in compliance with IEC standards.
    Full network protection
    The SM6 system consists of cubicles containing the following equipment:
    - MV circuit-breakers and fuse switches (vacuum or SF6)
    - measuring transformers
    - sepam or VIP digital relays
    - busbars
    - customer connection interlocks
        

    Easy on-site installation
    The design of the SM6 cubicles makes them easy to install in all types of brick-built or prefabricated transformer substations:
    - identical civil works for the whole product range
    - easier to handle due to lower weights and smaller
    - easier to handle due to lower weights and smaller dimensions
    - single-handed connection from the front panel.

    Network management and remote control
    The SM6 system incorporates many communication components allowing remotemonitoring and control of the installation

    AIS and GIS switchboards :
    For all electrical distribution needs up to 52kV and incorporates a set of innovative solutionsdesigned using proven techniques with high performance breaking devices , digital protectionand control system.