Select a country
Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
 
 
 
 

Power protection relays

 
 
Protection relays   

Protection relays
The TeSys family of electronic and thermal overload relays adds value to any machine, giving Type 2 Co-ordination when used with the relevant TeSys contactor. They are simple but smart protection for your motor...

Protection components

Thermal relays 0,06 kW to 5,5 kW TeSys LR2 k
Thermal relays 0,06 kW to 75 kW TeSys LRD
Electronic thermal relays 18,5 kW to 315 kW TeSys LR9
Thermistor protectionl relays TeSys LT3
Electronic over current relays 0,3 A to 38 A TeSys LR97D
Electronic over current relays 0,5 A to 60 A TeSys LT47