Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
Installation Systems & Control
     
     
     

    KNX system

    Room temperature control units

     
     

    Large buildings such as hotels, office blocks or clinics are faced with the challenge of controlling heating, air conditioning and ventilation for efficiency and comfort.

    Above all, operation needs to be made as simple as possible for users. An intelligent, compact solution for this: the KNX fan coil actuator from Schneider Electric.

    This allows, heating, air-conditioning and ventilation systems to be controlled centrally and conveniently.

    All of this is done with a single unit via multi-function push-buttons with a room temperature control unit from the Schneider Electric switch range.

       
     
     
     
     
     

    Available products

    KNX EMO valve drive w.2 binary input pw

    KNX EMO valve drive pw

    KNX thermoelectric valve drive 230 V pw

    KNX thermoelectric valve drive 24 V pw

    Valve adapter VA50

    Valve adapter VA78

    Valve adapter VA80

    KNX program.magnet f.EMO valve drive

    KNX Fan Coil Aktor REG-K

    KNX heat.act. REG-K/6x230/0,05A

    MTN639118

    MTN639119

    MTN639125

    MTN639126

    MTN639150

    MTN639178

    MTN639180

    MTN639190

    MTN645094

    MTN645129

    This image can't be displayed
    This image can't be displayed