Select a country
Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
Installation Systems & Control
     
     
     

    KNX system

    Push-buttons

     
     

    The Schneider electric push-button for KNX provides you with two, four, six or eight operating surfaces:

    • two in the case of 1-gang push-buttons
    • four in the case of 2-gang push-buttons,
    • six in the case of 3-gang push-buttons (only System Design),
    • eight in the case of 4-gang push-buttons.

    The push-buttons can be assigned with different functions so that you can, for example, switch, dim, control the blinds or retrieve scenes.

    Push-buttons with IR receiver also allow you to operate each key on the push-button using a Schneider electric remote control or another IR remote control.


     
     
     
     
     

    Available products

    KNX push-btn.1g plus TPb SysM

    KNX push-btn.2g plus TPb SysM

    KNX push-btn.4g plus TPb SysM

    KNX pu.btn.4g plus w.IR rec.TPb SysM

    Labell.sh. f. push-button plus pw SysD

    Labell.sh. f. push-btn. SysM

    Labell.sh. f.mul.funct.push-btn. SysM

    KNX cont.elec. 1-4g Tran

    Rocker f. push-btn.mod. 1g TPm SysM

    KNX push-btn.mod. 1g SysM

    Rocker f.push-btn.mod. 2g TPm SysM

    KNX push-btn.mod. 2g SysM

    Rocker f.pu.btn.mod. 1g 1/0 TPm SysM

    Rocker f.pu.btn.1g Up/Down TPm SysM

    Rocker f.pu.btn.mod.2g pr. TPm SysM

    Rocker f.pu.btn.mod.2g pr. TPm SysM

    Rocker p.btn.mod.2g Up/Down TPm SysM

    Rocker f. push-btn.mod. 1g SysD

    KNX push-btn.mod. 1g SysD

    Rockers f.push-btn mod. 2g SysD

    KNX Push-btn.mod. 2g SysD

    Rocker f.push-btn.mod.1g 1/0 SysD

    Rocker f.pu.btn.mod.1g Up/Down SysD

    Rockers f.push-btn.mod.2g pr. SysD

    Rockers f.push-btn.mod.2g pr. SysD

    Rocker push-btn.mod.2g Up/Down SysD

    KNX push-btn.1g plus TPm SysM

    Finery protection cap SysM

    KNX push-btn.2g plus TPm SysM

    KNX push-btn.4g plus TPm SysM

    KNX pu.btn.4g plus w.IR rec.TPm SysM

    KNX push-btn.1g plus SysD

    Finery protection cap SysD

    KNX push-btn.2g plus SysD

    KNX push-btn.3g plus SysD

    KNX push-btn.4g plus SysD

    KNX pu.btn.4g plus w.IR rec. SysD

    Labell. sh. f. push-button plus pw SysD

    MTN6171xx

    MTN6172xx

    MTN6174xx

    MTN6175xx

    MTN617819

    MTN6183xx

    MTN6184xx

    MTN623190

    MTN6251xx

    MTN625199

    MTN6252xx

    MTN625299

    MTN6254xx

    MTN6255xx

    MTN6256xx

    MTN6257xx

    MTN6258xx

    MTN6261xx

    MTN626199

    MTN6262xx

    MTN626299

    MTN6264xx

    MTN6265xx

    MTN6266xx

    MTN6267xx

    MTN6268xx

    MTN6275xx

    MTN627591

    MTN6276xx

    MTN6278xx

    MTN6279xx

    MTN6280xx

    MTN628091

    MTN6281xx

    MTN6282xx

    MTN6283xx

    MTN6284xx

    MTN617819

    This image can't be displayed
    This image can't be displayed