Select a country
Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
Installation Systems & Control
     
     
     

    Touch panels

     
     

     

    KNX Touch panel 7“ : A natural leader with style
    The new KNX touch panel 7" is a modern display and control unit which impresses with its convenient operation and wide range of possible applications. Light, heating, roller shutters and blinds can be controlled from a central point and connected devices switched on and off with ease – and all this can be done interactively via the touch-sensitive TFT screen.

    The advantages at a glance:

    • 7” colour TFT monitor
    • Resolution 800 x 480 pixels
    • Week time switch
    • Access to websites
    • Scenes
    • Presence simulation
    • Slide show with personal photos via USB
    • Updates via plug-ins and USB
    • Horizontal or vertical installation
    • 8 frame colours and materials
    • 5 colour worlds for the user interface
    • Password protection
     

     

     

     

    KNX Touch panel 10” : Control with Touch panel
    With the 10" IP Touch-Panel you can always keep track and keep control. Building statuses and functions can be displayed clearly and controlled conveniently with this unit. The power supply is carried out via the TFT display. The IP touch panel has LAN (10/100 Mbit/s), RS 232 and USB connections. It can be installed in a flush-mounted or cavity wall mounting box. The front cover in M-PLAN design is available in aluminium or as a real glass frame.

    The advantages at a glance:

    • 10” colour TFT monitor
    • Resolution 800 x 600 pixels
    • Colours shown > 65.000
    • Mains voltage DC 24 V
    • Power consumption < 20 W
    • RAM 128 MB
    • Data buffering via battery
    • Type of protection IP 20