Select a country
Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
Installation Systems & Control
     
     
     

    KNX system

    Power supply

     
     

    The power supply makes the energy available for the bus devices on a line. At least one power supply is required per bus line.
    The power supply (PS) provides a stabilised safety extra-low voltage (SELV) of DC 30 V ± 2 V. Schneider Electric offers a full range from 160 - 640 mA with and without emergency power option.

    The max. cable length between the power supply and the furthest bus device is 350 m. The bus devices on the connected line can be reset via a slide switch on the power supply (under the hinged cover next to the bus terminal). The state (RESET) is indicated via the red LED (RESET) on the device.

       
     
     
     
     
     

    Available products

    KNX pow. sup. 160 REG-K

    KNX pow. sup. 320 REG-K

    KNX pow. sup. 640 REG-K

    KNX pow. sup. 160 REG-K with emergency power option

    KNX pow. sup. 320 REG-K with emergency power option

    KNX pow.sup. 640 REG-K with emergency power option

    Emergency power supply

    Lead gel battery 12V 7,2Ah

    Lead gel battery 12V 18Ah

    MTN684016

    MTN684032

    MTN684064

    MTN683816

    MTN683832

    MTN683890

    MTN683901

    MTN668990

    MTN668991

     

    This image can't be displayed
    This image can't be displayed