IHP programmable time switches are used to programme automatic operation of heating, lighting, ventilation... in an accurate manner. They control opening and closing of independent circuits according to a programme set by the user by memorisation of On and Off switching operations
- With 4 keys, a large screen and text-guided intuitive programming, they are easy to programme and to use
- With the external input, they can be controlled with a switch or push-button away from the electrical distribution panel board
- With the memory key, saving and duplication of programmes is easy
- With the programming kit, more complex programmes can be created with a PC and then downloaded to the products
- With the electrical distribution comb-busbar mechanical compatibility and the screw-less connection, the installation becomes simple, faster and more reliable
The IHP range consists of:
- The 45 mm intuitive devices (24 h and/or 7d) with 1 or 2 channels (1c and 2c versions) and without or with memory key (“+” versions):
- IHP 1c, IHP 2c, IHP + 1c and IHP 2c
- IHP DCF 1c: synchronised on the DCF 77 signal of the Frankfort transmitter, to satisfy specific needs for a high degree of accuracy
The 18 mm intuitive devices (24 h and/or 7d): IHP 1c and IHP + 1c
IHP+1c/+2c accessories:
- Programming kit for PC (programming device, memory key, CDRom and 2 m USB cable)
- Memory key: for saving and duplicating programmes