Select a country
Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image


This image can't be displayed


KNX Bus system components -  KNX -  Bus system components

 

Overview

 
Bus system components

At KNX all devices are connected to a common bus line (2 wires) which will be installed parallel to the mains circuit. Each device is mainly able to communicate with all the others. When a sensor is activated, the actuator carries out the desired orders and acts. All functions can be parameterised and extended constantly without damaging the building.


KNX range from Schneider Electric offers:

  • System components
  • Interfaces/gateways
  • Push-buttons
  • Binary inputs
  • Movement detectors
  • Environmental sensors
  • Switch actuators
  • Blind/switch actuators
  • Dimming actuators/control units
  • Control and display devices
  • Room temperature control units
  • Accessories


KNX from Schneider Electric proposes one comprehensive system embedded in an international standard and many product solutions covering various technical branches with a maximum of flexibility, comfort, safety, and profitability especially for new buildings.
The idea behind KNX is as simple as it is ingenious. KNX combines all main building functions like lighting, heating, air-conditioning or shading into one intelligent system, which helps to lower operational costs resulting in considerable energy savings, to save installation time as well as to increase flexibility and adaptability to future developments.

KNX solutions from Schneider Electric address buildings as well as top-of-the-range residences :

  • Office buildings 
  • Public buildings
  • Hotels
  • Schools
  • Hospitals
  • Shops and stores
  • Luxury houses
  • ...

KNX building control is one of the most effective options to reduce consumption and use energy efficiently. Particularly in office complexes, KNX proves its potential.

SeeTool software from Schneider Electric highlights potential savings and provides building control solutions with KNX on a room-by-room basis to use this potential to the full.

  
 
To know more

To learn more about 

  • Overview
    • Description
    • Benefits
    • Applications
  • Downloads
    • Documents & Software
  • Additional Link
    • Modern Building Control
  • Support
    • Contact Us