Select a country
Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image


This image can't be displayed


Timers -  MIN

MIN timers

 

Overview

 

MIN timers are limiting lighting operation to the period strictly necessary.

The MIN range consists of :

  • MIN : time delay adjustable from 1 to 7 min. 
  • MINs : time delay adjustable from 0.5 to 20 min., silent operation 
  • MINp : time delay adjustable from 0.5 to 20 min., silent operation with switch-off warning 
  • MINt : time delay adjustable from 0.5 to 20 min. silent operation with switch-off warning and impulse relay function


MINp and MINt timers can signal the end of the time delay by flickering of the lamplight.

Just enough light!

MIN timers provide both savings and comfort:

  • They are easy to use by pressing on the control push-button.
  • They are simple to implement (mechanical compatibility with the electrical distribution comb- busbar).

Allowing connection of several control push-buttons, they are ideal for controlling lighting of stairways. They can be used also for lighting of hallways to buildings, garages, toilet ventilation, etc.

  
 
To know more

To learn more about 

  • Overview
    • Description
    • Benefits
    • Applications
  • Downloads
    • Documents & Software
  • Support
    • Contact Us