Select a country
Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
Educational equipments by Schneider Electric
               
               
               

              Energy efficiency

               
               

              You are looking for energy efficiency and renewable energy systems.

               
               
               
               
               
               
               
               

              RSSI energy efficiency modular offer

              To learn the concepts of energy efficiency of an electrical installation.

              KNX energy efficiency modular offer

              To understand the concepts of energy efficiency through the KNX bus.

               
               
               
               
               
               
               
               
               
               
               
               
               
               

              Energy efficiency ventilation case

              To demonstrate an energy efficiency solution with a variable speed drive.

              Ventilation system

              To discover and use the specific features of an Altivar for the ventilation application.

               
               
               
               
               
               
               
               
               
               
               
               
               
               

              Solar modular offer

              To find out the basics of energy production by solar panels.

               

              Soleolis: solar panels and wind turbine

              To analyse the principles of energy management from the electrical production of solar panels or of a wind turbine.

               
               
               
               
               
               
               
               
               
               
               
               
               
               

              Solar water heater

              To study an instrumented solar thermal hot water production system.

              Heating control bench

              To understand and configure the operation of a control loop.

               
               
               
               
               
               
               
               
               
               
               
               
               
               

              Didalub: management of public lighting

              To discover and  implement management of the lighting of an urban zone.

              Reactive energy compensation

              To identify, modify and rectify the power factor in an installation.


               
               
               
               
               
               
               
               
               
               
               
               
               
               

              Harmocem: electrical network interference bench

              To identify interference due to the cohabitation of low and high currents (EMC).

              Harmotris: 3-phase network harmonic interference bench

              To study problems of electrical interference and neutral heating in a 3-phase installation.

               
               
               
               
               
               
               
               
               
               

              Min-Harmotris: harmonics interference in a 3-phase installation

              To analyse third harmonic and neutral heating phenomenum.

               
               
               
               
               
               
               
               
              Contact now the Education team of Schneider Electric
                
               
              To know more

              To know more 

              Consult the Educational multimedia catalog
               

              Download