This image can't be displayed
Data Centres Icone

Data Centres

 

Challenges

Your data centres are becoming stressed by increased capacity requirements and higher density IT equipment. You have to ensure your data centre's reliability, report efficiency, scale or reconfigure capacity quickly,  while at the same time mastering corporate profitability negatively affected by very high cooling bills.

    Solutions

    Schneider Electric experts deliver integrated Data Centre solutions  with high reliability, agility, and low total cost of ownership, from the rack to row, to room to building. In addition to providing 99.9% through 99.999% availability with redundant solutions that reduce human error and mean-time-to-recover, our scalable, modular architecture lowers design, build, and deployment time by up to 80% and can reduce initial cost by up to 60%. Our innovative InRow cooling with air containment is efficient with the potential to lower cooling bills up to 50%.

      References

       
       

      Requests for Solutions information

      Contact Customer Care Centre

      Key Downloads