Data Centres
Data Centres logo

Data Centres solution: APC by Schneider Network Closet Solution Overview

 
 

Value proposition

Main drivers

  • Power problems are occurring more frequently because of an increasingly unreliable power grid
  • Today's high-powered networking equipment is driving up power densities within network closets
  • These higher densities present cooling challenges that network closets were never intended to handle
  • Environmental disruption is the no. 1 cause of downtime in remote locations


Solution in brief

Network closets have become a critical link in the data transmission chain. New networking technologies have made the small rooms hotter and increased the need for remote supervision and management. Other challenges include limited floor space, inadequate power protection, insufficient cooling, and lack of environmental management. Network managers now need to deliver traditional "telecommunication levels" of availability within these "edge of the network" sites.

Value proposition
The APC by Schneider network closet will deliver complete network closet physical infrastructure solutions with high availability, agility and low total cost of ownership (TCO) through standardisation and integrated power, cooling racks, management and services:

  • Power: World leader in network UPS - Smart-UPS and Symmetra
  • Cooling: In-Row cooling, portable cooling, self contained racks with cooling, and closet ventillation units
  • Racks: 2-post, 4-post, enclosed, multiple U-heights, widths and quality levels
  • Management: Control, monitor, secure and manage your environment, power and cooling
  • Services: Full spectrum from analysis, assessment, assembly, start-up, remote management, to decomissioning

 

Differenciation factors

  • Availability, agility, and TCO improvements are made possible by integrating rack, power, security, and cooling via the standardised, modular data centre architecture and optimised through integrated management.
  • Design and build cycle times can be minimised with pre-configured solutions.
 

Architecture

Architecture
 

Main characteristics

Main characteristics
 

Other information

Other information
 
 
 
 

To know more 

Requests for Solutions information

Contact Customer Care Centre
 

Success Stories

 
 
  •   ...
  •   ...
 
 
 

Solution breakdown

Main services

- Full spectrum from analysis, assessment, assembly, start-up, remote management, to decomissioning


Main products & systems

- Smart-UPS and Symmetra

- In-Row cooling, portable cooling, self contained racks with cooling, and closet ventillation units

- 2-post, 4-post, enclosed, multiple U-heights, widths and quality levels racks

- Control, monotoring, security and management of environment, power and cooling