Energy Efficiency

Automate public lighting according to sunrise and sunset

 
 

Value proposition

Main drivers
  • Increase the reliability of public lighting operation while limiting energy consumption.

Solution in brief
  • Light sensitive switches to automatically control light intensity.

Value proposition
  • An astronomic programmable light sensitive switch allowing automatic switch-on and switch off of lighting according to sunrise and sunset time.
  • Up to 30% energy saving by automatically extinguishing lighting when it is not necessary.

Differentiation factors
  • Automatic change between summer and winter time
  • Manual override of temporary or permanent on and OFF status is possible.
  • Absence of a brightness detector increases operation reliability and allows easier installation and maintenance.
 

Architecture

Architecture
 
 
 
 

To know more 

Requests for Solutions information

Contact Customer Care Centre
 

Solution breakdown

Main products & systems:
  • Modular circuit-breakers up to 63A: C60
  • Modular contactors: CT
   - Light sensitive switch: IC Astro Light