Energy Efficiency

Reflector for fluorescent fittings to achieve maximum efficiency

 
 

Value proposition

Main Drivers
  • Dramatically increase efficiency of fluorescent lighting.

Solution in brief
  • KW/2 reflectors are manufactured from sheet aluminium with a layer of pure silver as well as a clear protective coating. Pure silver has a much higher reflectivity than either white paint or aluminium and results in excellent light fitting efficiencies and lighting control.

Value proposition
  • Compared a standard fluorescent light fitting with a white reflector and a standard fluorescent fitting with a KW/2 reflector. The light output ratio provided by KW/2 is up to 50% higher than the standard model.
  • In an office lit with 200 light fittings for 12 hours per day, 5 days per week, maintaining a standard light level of 320lux, you could be looking at saving over 26,000 kilowatt hours of power and reduced C0² emissions by 26 tonnes .
  • The KW/2 Reflector technology can increase lighting efficiency by up to 50%, halving the number of fluorescent tubes required and halving a building's lighting kilowatt usage.

Differentiation factors
  • Precision engineered for maximum optical performance.
  • Silver surface has minimal deterioration.
  • Reduces the number of tubes required per fitting.
  • 10 year warranty and a life of 20+ years.
  • Reduced air-conditioning energy costs due to less heat.
  • Fewer tubes save on replacement tubes and labour costs.
  • Improved lighting in your work environment.
 

Architecture

Architecture
 

Main Energy Efficiency characteristics

  • KW/2 reflectors are manufactured from sheet aluminium with a layer of pure silver as well as a clear protective coating. Pure silver has a much higher reflectivity than either white paint or aluminium and results in excellent light fitting efficiencies and lighting control. This higher reflectivity continues for many years throughout the long life of the KW/2 reflector.

  • Coupled with an optimised reflector profile design, KW/2 reflectors offer superior optics that direct light downwards out of the light fitting. The KW/2 Reflector technology can increase lighting efficiency by up to 50%, halving the number of fluorescent tubes required and halving a building's lighting kilowatt usage. Hence the name KW/2 (Kilowatts halved).


 
 
 
 

To know more 

Requests for Solutions information

Contact Customer Care Centre