Energy Efficiency

Simple building management system for Hypermarkets and Shopping Centers

 
 

Value proposition


Main drivers

  • About 50 % of consumed electricity is used to Lighting, HVAC and bakery
  • A lot of this energy is loss because power receivers are working too long
  • Lack of system which control intensity level of lighting.

Solution in brief
  • A simple Building Management System (BMS) based on Twido Controllers and 7,4' touch-screen terminal XBTGT.

Value proposition

  • BMS allow you to reduce energy consumption by 15% to 20% - overall for Lighting, HVAC and Bakery.

Differentiation factors

  • Application oriented:
    - Type of HVAC equipment
    - Possibility make division lighting circuit
    - Market's schedule
  • The System is easily scalable – it can be composed of 1 to 4 controllers.
  • It gives the possibility to access it through Internet and standard Internet Explorer.
 

Architecture

Architecture
 

Main Energy Efficiency characteristics

  • Schedule program (independent for each outputs)
  • Conditional program (possibility make dependent state of output with any input state)
  • Receiving alarms signals from Building subsystems
  • Unload function (power guard)
  • Counters service (temporary, monthly, overall consumption of energy)
  • Main counter service with time zone division
  • Calculate current power from pulse signals and drawing trends
  • Manual control by terminal (forcing of outputs states
  • Emergency control next to cubicle executing by switches.
 
 
 
 

To know more 

Requests for Solutions information

Contact Customer Care Centre
 

Solution breakdown

Main services:
  • Engineering services: Services
Main products & systems:
  • Programmable controllers: Twido
  • Ø22-25 monolithic signaling unit: Harmony XB7
  • Graphic terminals touch screen: Magelis XBT GT
  • Single phase and 3-phase power supplies 100 V to 500 V - 7 W to 960 W: Phaseo ABL7, ABL8
  • Modular circuit-breakers up to 63A: C60
  _ + Remote SCADA: PC with Internet Explorer
        (use XBTGT web-gate function)