Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
Energy Efficiency

            Reference: Water

            Wastewater treatment plant, Dijon (France)

            Full Power & Control solution

            Reference: Water 15% Energy savings>95% availability

             

            I. CUSTOMER ENVIRONMENT / PROJECT CONTEXT

             

            Customer profile:

            • Degremont: Design&build and commissioning of the plant
            • Lyonnaise des Eaux: Plant operation
            • Both companies are subsidiaries of Suez Environment
            • Plant size: 400 000 equivalent inhabitants (70 000 m3/day)
             

            Customer objective and constraints:

            • No process interruption: this could result in release of wastewater in the environment
            • Energy efficiency: no fossil fuel used for sludge treatment
            • Environment friendly: high quality of water released into the environment and no odour nuisance for the neighbourhood (compliance with EU regulations).
             

            II. SOLUTION IMPLEMENTATION

             

            Implementation methodology (main phases):

            • Partnership between Suez-Degrémont technical department and Schneider Electric
            • Definition of Power and Control architecture meeting the customer's requirements
            • Partnership with the System Integrator (AMTE) for equipment selection and implementation.
             

            Duration:

            • 2007: 18 months
             

            Solution overview (services, products, systems, architectures...):

             
            Solution overview (services, products, systems, architectures...):
            • MV supply with open ring
            • Each process step managed as a functional unit connected with Ethernet bus
             

            How did we estimate the energy savings (methodology, tools, ...)

            • Benchmark with similar installations under progress.
             

            III. RESULTS / ACHIEVEMENT

             

            Customer benefits:

            • High level technical support by having a single manufacturer's equipment for the automation and power distribution systems
            • Flexible and extendable solution
             

            Customer testimonies (Verbatim):

            • Mr. Ouvrier Buffet, Degrémont, Responsible for Automation commissioning: "The innovative architecture with functional islands is a key factor for service continuity and quality of water rejected into the environment".
             

            Schneider Electric differentiating values VS competitors:

            • Customer intimacy
            • Complete Power and Control solution
            • Energy Efficiency expertise
             
             
             
             

            To know more 

            Requests for Solutions information

            Contact Customer Care Centre
             

            Solution breakdown

            Main products & systems: